NH-PLE+-4-FSINKSS12X12X6
This 12 x 12 x 6 inch floor sink features a stainless steel body with a 4 inch Plenum+ PVDF, no hub connection, and is designed for use in chemical waste systems.
Features
- Stainless steel body
- 4 IN
- No hub
- Plenum+ PVDF
Specifications | |
---|---|
Body Material | Steel |
Buy American Act Compliant | NO |
Connection Type | No Hub |
ProductFamily | Plenum Plus |