BL-1.5SCH40-PIPE10FT
Discontinued - Replaced By: BL 1.5SCH40 PIPE 10FT
Part of the Piping Blueline FRPP Series
Ordering Code: 790100
UPC: 849318025240
Pipe, Acid Waste, Blueline PP, 1.5 IN, Sched 40, 10 FT
This 1.5 inch acid waste pipe is made from Schedule 40 Blueline fire retardant polypropylene. The pipe is supplied in 10 foot lengths.
Features
- Blueline PP
- Schedule 40
- 1.5 IN
- 10 FT Lengths
| Specifications | |
|---|---|
| Body Material | FRPP |
| Buy American Act Compliant | YES |
| Pipe Size | 1 1/2 IN |
| Product Family | Blueline |
| Wall Thickness-Schedule | Schedule 40 |