BL 2SCH80 PIPE10FT
This Orion Blueline, 2 inch by 10 foot SCH80 high-temp pipe is ideal for chemical waste drainage applications. It features excellent resistance to most common organic minerals and salts, strong and weak alkalis and most organic chemicals and is flame retardant. It is IAPMO certified to an operating temperature of 220 degrees Fahrenheit and is ASTM F1412-2016 and NSF/ANSI 14-2015 certified.
Features
- Blueline FRPP
- 2 IN x 10 FT SCH80
- IAPMO certified operating temp of 220 degrees F
- ASTM F1412-2016 and NSF/ANSI 14-2015 Certified
| Specifications | |
|---|---|
| Body Material | FRPP |
| Pipe Size | 2 IN |
| Product Family | Blueline |
| Wall Thickness-Schedule | Schedule 80 |