LD BL 10SCH40 PIPE20FT
This Orion large diameter Blueline, 10 inch by 20 foot SCH40 high-temp pipe is ideal for chemical waste drainage applications. It features excellent resistance to most common organic minerals and salts, strong and weak alkalis and most organic chemicals and is flame retardant. It is IAPMO certified to an operating temperature of 220 degrees Fahrenheit and is ASTM F1412-2016 and NSF/ANSI 14-2015 certified.
Features
- Large Diameter Blueline FRPP
- 10 IN x 10 FT SCH40
- IAPMO certified operating temp of 220 degrees F
- ASTM F1412-2016 and NSF/ANSI 14-2015 Certified
Specifications | |
---|---|
Body Material | FRPP |
Pipe Size | 10 IN |
ProductFamily | Blueline |
Wall Thickness-Schedule | Schedule 40 |