LD-BL-12SCH40-PIPE20FT
This 12 inch, large diameter acid waste pipe is made from Schedule 40 Blueline fire retardant polypropylene. The pipe is supplied in 20 foot lengths.
Features
- Blueline PP
- Schedule 40
- 12 IN
- 20 FT Lengths
| Specifications | |
|---|---|
| Body Material | FRPP |
| Buy American Act Compliant | NO |
| Pipe Size | 12 IN |
| Product Family | Blueline |
| Wall Thickness-Schedule | Schedule 40 |