LD-BL-16SCH40-PIPE20FT
This 16 inch, large diameter acid waste pipe is made from Schedule 40 Blueline fire retardant polypropylene. The pipe is supplied in 20 foot lengths.
Features
- Blueline PP
- Schedule 40
- 16 IN
- 20 FT Lengths
Specifications | |
---|---|
Body Material | FRPP |
Pipe Size | 16 IN |
ProductFamily | Blueline |
Wall Thickness-Schedule | Schedule 40 |