BR 3SCH40 PIPE10FT
This Orion Brownline, 3 inch by 10 foot SCH40 high-temp pipe is ideal for chemical waste drainage applications. It features excellent resistance to most common organic minerals and salts, strong and weak alkalis and most organic chemicals. It is IAPMO certified to an operating temperature of 220 degrees Fahrenheit and is ASTM F1412-2016 and NSF/ANSI 14-2015 certified.
Features
- Brownline PP
- 3 IN x 10 FT SCH40
- IAPMO certified operating temp of 220 degrees F
- ASTM F1412-2016 and NSF/ANSI 14-2015 Certified
Specifications | |
---|---|
Body Material | PP |
Pipe Size | 3 IN |
ProductFamily | Brownline |
Wall Thickness-Schedule | Schedule 40 |