BR-6SCH80-PIPE10FT
This 6 inch acid waste pipe is made from Schedule 80 Brownline polypropylene. The pipe is supplied in 10 foot lengths.
Features
- Brownline PP
- Schedule 80
- 6 IN
- 10 FT Lengths
| Specifications | |
|---|---|
| Body Material | PP |
| Pipe Size | 6 IN |
| Product Family | Brownline |
| Wall Thickness-Schedule | Schedule 80 |