LD BR 8SCH40 PIPE20FT
This Orion large diameter Brownline, 8 inch by 20 foot SCH40 high-temp pipe is ideal for chemical waste drainage applications. It features excellent resistance to most common organic minerals and salts, strong and weak alkalis and most organic chemicals. It is IAPMO certified to an operating temperature of 220 degrees Fahrenheit and is ASTM F1412-2016 and NSF/ANSI 14-2015 certified.
Features
- Large Diameter Brownline PP
- 8 IN x 20 FT SCH40
- IAPMO certified operating temp of 220 degrees F
- ASTM F1412-2016 and NSF/ANSI 14-2015 Certified
| Specifications | |
|---|---|
| Body Material | PP |
| Pipe Size | 8 IN |
| Product Family | Brownline |
| Wall Thickness-Schedule | Schedule 40 |