PLEN+-1.5SCH40-PIPE10FT
This 1.5 inch acid waste pipe is made from Schedule 40 Plenum+ polyvinylidene fluoride for superior chemical resistance and is certified to meet ASTM E-84 and UL 723 standards for flame spread and smoke generation.The pipe is supplied in 10 foot lengths.
Features
- Plenum+ PVDF
- Schedule 40
- 1.5 IN
- 20 FT Lengths
Specifications | |
---|---|
Body Material | PVDF |
Pipe Size | 1 1/2 IN |
Wall Thickness-Schedule | Schedule 40 |