PLENUM+-2SCH40-PIPE10FT
This 2 inch acid waste pipe is made from Schedule 40 Plenum+ polyvinylidene fluoride for superior chemical resistance and is certified to meet ASTM E-84 and UL 723 standards for flame spread and smoke generation.The pipe is supplied in 10 foot lengths.
Features
- Plenum+ PVDF
- Schedule 40
- 2 IN
- 10 FT Lengths
| Specifications | |
|---|---|
| Body Material | PVDF |
| Buy American Act Compliant | YES |
| Pipe Size | 2 IN |
| Wall Thickness-Schedule | Schedule 40 |