XTRA Large Diameter
XTRA Large Diameter
Features
- Polypropylene (PP) construction resists corrosion and aggressive chemical waste applications
- Schedule 40 wall thickness provides durability for large‑diameter piping systems
- Butt fusion connections ensure strong, leak‑free joints and long‑term system integrity
- Large diameter system design supports high‑volume chemical waste flow requirements
- System compatibility engineered to integrate seamlessly within a complete piping and fitting system
XTRA Large Diameter is an Orion polypropylene (PP) piping system designed for chemical waste and specialized drainage applications. Manufactured with Schedule 40 wall thickness and butt fusion connections, the system provides reliable, leak‑free performance in demanding commercial and industrial environments. A full range of compatible pipes and fittings supports consistent installation across acid waste systems.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific XTRA Large Diameter