NH-BL-1.5-150#FLG
This 150# flange is made from Blueline, fire retardant polypropylene. It features a 1.5 inch no hub connection and is designed for use in chemical waste systems.
Features
- 150#
- 1.5 IN
- No hub
- Blueline
Specifications | |
---|---|
Body Material | FRPP |
Connection Type | No Hub |
Pipe Size | 1 1/2 IN |
ProductFamily | Blueline |