NH-BL-4-150#FLG
This 150# flange is made from Blueline, fire retardant polypropylene. It features a 4 inch no hub connection and is designed for use in chemical waste systems.
Features
- 150#
- 4 IN
- No hub
- Blueline
| Specifications | |
|---|---|
| Body Material | FRPP |
| Connection Type | No Hub |
| Pipe Size | 4 IN |
| Product Family | Blueline |