Assembly Tools Backwelding

Assembly Tools - Backwelding Equipment

  • Can be joined using reconfigurable No-Hub and permanent Rionfuse CF electrofusion methods
  • Plenum Plus PVDF has superior chemical resistance and strength over a wide temperature range
  • Available in 1-1/2 in., 2 in., 3 in., 4 in., and 6 in. sizes
  • Includes the Backwelding Kit with gun, speed tip, instructions, and tool box

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.