BV3
Part of the BV Series
Ordering Code: BV3
UPC: 098268089868
Lead Free: Not In Scope
Backwater Valve, Light Commercial, Bronze, For 3 IN Pipe Size, Neoprene Seal and Float, SS Light Tension Spring
This Watts light commercial bronze, internal backwater valve is manufactured for use with 3 inch pipe. It features a neoprene seal and float and a stainless steel light tension spring.
Features
- Bronze body
- For use with 3 in Pipes
- Neoprene Seal and Float
- SS Light Tension Spring
- Slip on connection
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | NO |
Inlet Connection Size | Does Not Apply To Product |
Inlet Connection Type | Does Not Apply To Product |
Lead Free | Not In Scope |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Plain |