BV4
Part of the BV Series
Ordering Code: BV4
UPC: 098268226614
Lead Free: Not In Scope
Backwater Valve, Light Commercial, Bronze, for 4 IN Pipe Size, Neoprene Seal and Float, SS Light Tension Spring
This Watts light commercial bronze, internal backwater valve is manufactured for use with 4 inch pipe. It features a neoprene seal and float and a stainless steel light tension spring.
Features
- Bronze body
- For use with 4 in Pipes
- Neoprene Seal and Float
- SS Light Tension Spring
- Slip on connection
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Inlet Connection Size | Does Not Apply To Product |
| Inlet Connection Type | Does Not Apply To Product |
| Lead Free | Not In Scope |
| Outlet Connection Size | Does Not Apply To Product |
| Outlet Connection Type | Plain |