BV-1002
Part of the BV-1000 Series
Ordering Code: 8185925
UPC: 098268225129
Lead Free: Not In Scope
Backwater Valve, 2 IN Pipe Size, Bronze Compression Plates and Bolts, Neoprene Gasket, Neoprene Float, SS Light Tension Closure Spring
This Watts backwater valve is made up of a sturdy, durable neoprene gasket and sealing float with bronze compression plates and bolts. It fits 2 inch pipes and features a stainless steel light-tension closure spring for a secure, tight seal every time.
Features
- 2 IN pipe size
- Neoprene gasket and sealing float
- Bronze compression plates and bolts
- Stainless steel light-tension closure spring
| Specifications | |
|---|---|
| Body Material | Does Not Apply To Product |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Inlet Connection Size | 2 IN |
| Inlet Connection Type | No Hub |
| Lead Free | Not In Scope |
| Outlet Connection Size | Does Not Apply To Product |
| Outlet Connection Type | Does Not Apply To Product |