BV-203
Part of the BV-200 Series
Ordering Code: 8132724
UPC: 643925328691
Lead Free: Not In Scope
Backwater Valve, 3 IN No Hub Connections, Cast Iron, In-Line, Gasketed Cover, Bronze Flapper, Bronze Seat
This cast iron, in-line backwater valve features a gasketed access cover, a bronze seat and a bronze flapper and has 3 inch no hub connections.
Features
- Cast iron
- Bronze seat/flapper
- 3 inch no hub
- Access cover
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Inlet Connection Size | 3 IN |
Inlet Connection Type | No Hub |
Lead Free | Not In Scope |
Outlet Connection Size | 3 IN |
Outlet Connection Type | No Hub |