BV-203-US
Discontinued
Part of the BV-200 Series
Ordering Code: BV-203-US
UPC: 098268246063
Backwater Valve, 3 IN No Hub Connections, Cast Iron, In-Line, Gasketed Cover, Bronze Flapper, Bronze Seat, BAA Compliant
This Watts in-line backwater valve is manufactured from durable cast iron for extended life and is designed to reduce installation time and labor. It features 3 inch, no-hub connections for easy installation, a bronze flapper and seat and a gasketed cover. It is BAA compliant.
Features
- Cast iron
- 3 IN No hub connection
- Gasketed cover
- Bronze flapper and seat
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Inlet Connection Size | 3 IN |
| Inlet Connection Type | No Hub |
| Outlet Connection Size | 3 IN |
| Outlet Connection Type | No Hub |