BV-204-US
Part of the BV-200 Series
Ordering Code: BV-204-US
UPC: 098268249187
Backwater Valve, 4 IN No Hub Connections, Cast Iron, In-Line, Gasketed Cover, Bronze Flapper, Bronze Seat, BAA Compliant
This Watts in-line backwater valve is manufactured from durable cast iron for extended life and is designed to reduce installation time and labor. It features 4 inch, no-hub connections for easy installation, a bronze flapper and seat and a gasketed cover. It is BAA compliant.
Features
- Cast Iron
- 4 IN No hub connection
- Gasketed cover
- Bronze flapper and seat
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | YES |
Inlet Connection Size | 4 IN |
Inlet Connection Type | No Hub |
Outlet Connection Size | 4 IN |
Outlet Connection Type | No Hub |