BV-206
Part of the BV-200 Series
Ordering Code: 8132731
UPC: 643925341409
Lead Free: Not In Scope
Backwater Valve, 6 IN No Hub Connections, Cast Iron, In-Line, Gasketed Cover, Bronze Flapper, Bronze Seat
This Watts in-line backwater valve is manufactured from durable cast iron for extended life and is designed to reduce installation time and labor. It features 6 inch, no-hub connections for easy installation, a bronze flapper and seat and a gasketed cover.
Features
- Cast iron
- Bronze seat/flapper
- 6 inch no hub
- Access cover
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Inlet Connection Size | 6 IN |
Inlet Connection Type | No Hub |
Lead Free | Not In Scope |
Outlet Connection Size | 6 IN |
Outlet Connection Type | No Hub |