BV-302-US BAA 3X2 BACKWATER VALVE
Part of the BV-300 Series
Ordering Code: 8188784
UPC: 098268246049
Backwater Valve, 2 Inch No Hub Connections, Epoxy Coated Cast Iron, Ball Float, Removable Bronze Ring, Neoprene Seat
This Watts, ball float backwater valve is engineered with epoxy coated cast iron for long life and durablity. It features 2 inch, no-hub connections for easy installation, a removable bronze ring and a neoprene seat. It is BAA compliant.
Features
- Epoxy coated cast iron
- Ball float
- Removable bronze ring
- Neoprene seat
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Inlet Connection Size | 2 IN |
Inlet Connection Type | No Hub |
Outlet Connection Size | 2 IN |
Outlet Connection Type | No Hub |