LF15M2-C-DR
Part of the LF15M2-DR Series
Ordering Code: 8188368
UPC: 098268049848
Water Hammer Arrestor, Lead Free, Pre-Charged Copper, PDI Size C, 1 IN Brass NPT Threaded Connection, PP piston, EPDM O-Ring Seal, 150psi Max Working Pressure
This Watts lead free, pre-charged, PDI size C copper water hammer arrestor features a polypropylene piston, EPDM O-ring seal, and a 1 inch brass NPT threaded connection. It is designed to operate on all domestic and commercial lines up to 150 psi (10.6 bar) working pressure and a temperature range of 33 Degree F to 180 Degree F (0.5 Degree C to 82 Degree C).
Features
- 1 IN NPT Threaded connection
- Polypropylene Piston
- EPDM O-ring seal
- PDI Size C
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |