SS-C
Part of the SS-SERIES Series
Ordering Code: 8145637
UPC: 098268167672
Shock Arrestor, Stainless Steel, SS Bellows, 1 IN Male IPS, 33-60 Fixture Units
This Watts pre-charged, all stainless steel shock arrestor features stainless steel bellows and a 1 inch male IPS threaded connection. It is designed for 33-60 fixture units and to operate on all domestic and commercial lines up to 150 psi working pressure, 250 psi static pressure and a temperature range of 100 F to 300 F, -73 C to 149 C. It complies with PDI WH201 and ASSE 101.
Features
- Stainless steel bellows
- Male IPS connection
- Pre-charged
- 150 psi working pressure
| Specifications | |
|---|---|
| Brand | Watts |