SS-EE
Part of the SS-SERIES Series
Ordering Code: 8201143
UPC: 098268534566
Shock Arrestor, Pre-Charged, SS Body, SS Bellows, 1 IN Male IPS, 114-154 Fixture Units, 150 PSI Working Pressure, 100 F to 300 F Temp Range
This Watts pre-charged, all stainless steel shock arrestor features stainless steel bellows and a 1 inch male IPS threaded connection. It is designed to operate on all domestic and commercial lines up to 150 psi working pressure (114-154 fixture units) and 250 psi static pressure with a temperature range of 100 F to 300 F (-73 C to 149 C). The arrestor can be installed with a standard pipe tee vertically, horizontally or at and angle and complies with PDI WH201 and ASSE 101.
Features
- Stanless steel body and bellows
- 1 IN male IPS connection
- Pre-charged
- 150 psi working pressure
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |