NGIII-1CH-50M CABLE/PROBE
This NeutraGuard III pH monitoring system consists of a one-channel pH monitor and 50 meter cable and probe assembly. The monitor features a single sensor station, pH analyzer with user-set high and low alarm points and analyzer/sensor fault. It is pre-wired for a 120VAC, 15AMP outlet, remote alarm notification and easy connection to a building maintenance system. The industrial pH cable and probe assembly features a 50 meter cable and 1.5 inch airtight insertion fixture. The T16 sampling tank is sold separately.
Features
- 1-Channel ph monitor
- 50M Cable with probe
- High/Low alarm
- 120 Volt
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |