NGIII-2CH-20M CABLE/PROBE
This NeutraGuard III pH monitoring system consists of a two-channel pH monitor and two 20 meter cable and probe assemblies. The monitor features a dual sensor station, pH analyzer with user-set high and low alarm points and analyzer/sensor fault. It is pre-wired for a 120VAC, 15AMP outlet, remote alarm notification and easy connection to a building maintenance system. This system contains two industrial pH cable and probe assemblies that each consist of a 20 meter cable and 1.5 inch airtight insertion fixture. T16 sampling tanks are sold separately.
Features
- 2-Channel ph monitor
- System includes two 20M cables with probes
- High/Low alarm
- 120 Volt
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |