ISCA-101-R-BF-US
Part of the ISCA-101-L/R-BF Series
Ordering Code: ISCA-101-R-BF-US
UPC: 098268246933
Closet Carrier, Right Hand Single Horiz., Adjustable, Floor Mounted Back Outlet Bowl, Epoxy Coated CI, ABS Nipple, 4 IN NH Waste, 2 IN NH Vent
This Watts Industry Standard right-hand single horizontal, adjustable water closet carrier for a floor mounted back outlet bowl has an epoxy coated cast iron fitting, compression seal faceplate assembly and foot supports for a smooth finish and long life. The legs embossed with incremental markings allow contractors to easily adjust the height to the most commonly used fixture requirements. Its epoxy coated cast iron 4 inch no hub waste and 2 inch no hub connections allow for easy installation. It features an adjustable ABS nipple with integral test cap, a neoprene bowl gasket, and is BAA compliant.
Features
- Right-Hand Single Horizontal
- Floor Mounted Back Outlet Bowl
- Adjustable ABS Nipple
- 4 IN NH Waste and 2 IN NH Vent
| Specifications | |
|---|---|
| BackToBack | No |
| Buy American Act Compliant | NO |
| CarrierType | Does Not Apply To Product |
| HandicappedHeight | No |
| Mounting | Floor |
| Orientation | Horizontal Right |
| SideInlets | Right |