ISCA-101-L
Part of the ISCA-101-L/R Series
Ordering Code: ISCA-101-L
UPC: 098268051773
IS Single Closet Carrier, Horizontal Left Orientation, Cast Iron, Floor Mounted, 2 IN NH Vent, 4 IN NH Waste, Adjustable Height, Adjustable ABS Nipple
This Watts Drains industry standard single, horizontal left, adjustable water closet carrier features an epoxy coated cast iron fitting, 4 inch waste and 2 inch vent no hub connections, epoxy coated cast iron patented compression seal faceplate assembly, epoxy coated cast iron foot supports embossed with incremental standard and wheelchair heights for easy adjustment, adjustable ABS nipple with integral test cap and neoprene bowl gasket, plated hardware and chrome cap nuts. This carrier complies with ASME requirements of up to a 500 pound static load.
Features
- Industry standard
- Floor mounted
- Adjustable height
- Horizontal left
| Specifications | |
|---|---|
| BackToBack | No |
| Buy American Act Compliant | NO |
| CarrierType | Does Not Apply To Product |
| HandicappedHeight | Yes |
| Mounting | Floor |
| Orientation | Horizontal Left |
| SideInlets | Does Not Apply To Product |