ISCA-101-R-US
Part of the ISCA-101-L/R Series
Ordering Code: ISCA-101-R-US
UPC: 098268246940
Water Closet Carrier, Right Hand Single Horizontal, Adjustable, Floor Mount, Epoxy Coated CI, ABS Nipple, 4 IN NH Waste, 2 IN No Hub Vent
This Watts industry standard right-hand single horizontal, adjustable water closet carrier has an epoxy coated cast iron fitting, compression assembly and foot supports for a smooth finish and long life. The legs embossed with incremental markings allow contractors to easily adjust the height to the most commonly used fixture requirements. Its single closet flexibity and 4 inch no hub waste and 2 inch no hub connections allow for easy installation. It features an adjustable ABS nipple with integral test cap, a neoprene bowl gasket and is adjustable to standard and wheelchair heights. The carrier complies with ASME A1112.6.1.M up to a 500 lb static load and is BAA compliant.
Features
- Horizontal right-hand
- Epoxy coated cast iron
- Adjustable incremental height
- 4 IN No hub waste
| Specifications | |
|---|---|
| BackToBack | No |
| Buy American Act Compliant | NO |
| CarrierType | Does Not Apply To Product |
| HandicappedHeight | Yes |
| Mounting | Floor |
| Orientation | Horizontal Right |
| SideInlets | Right |