ISCA-102-L-US
Part of the ISCA-102-L/R Series
Ordering Code: ISCA-102-L-US
UPC: 098268246957
Closet Carrier, Left Hand Single Horizontal, Adjustable, Floor Mount, Epoxy Coated DI, ABS Nipple, 4 IN NH Waste, 2 IN No Hub Vent, 1000 LB Load
This Watts Industry Standard left-hand single horizontal, adjustable water closet carrier has an epoxy coated cast iron fitting, epoxy coated ductile iron compression seal faceplate assembly and epoxy coated ductile iron foot supports for a smooth finish and increased weight capacity. The legs embossed with incremental markings allow contractors to easily adjust the height to the most commonly used fixture requirements. Its single closet flexibity and 4 inch no hub waste and 2 inch no hub connections allow for easy installation. It features an adjustable ABS nipple with integral test cap, a neoprene bowl gasket and is adjustable to standard and wheelchair heights. The carrier complies with ASME A1112.6.1.M up to a 1000 lb. static load and is BAA compliant.
Features
- Left-Hand Single Horizontal
- 1000 LB Static Load
- Adjustable ABS Nipple
- 4 IN NH Waste and 2 IN NH Vent
| Specifications | |
|---|---|
| BackToBack | No |
| Buy American Act Compliant | NO |
| CarrierType | Does Not Apply To Product |
| HandicappedHeight | Yes |
| Mounting | Floor |
| Orientation | Horizontal Left |
| SideInlets | Left |