ISCA-141-4-D
Industry Standard Back-to-Back Thin Wall Closet Carrier
Features
- For wall hung bowls back-to-back on a vertical stack
- ASME A112.6.1M 500 lb. load rating
- Compression seal nipple does not require sealants, positively holds test
- Reversible uprights embossed with incremental height markings
Watts ISCA-141-4-D Industry Standard back-to-back vertical thin wall water closet carrier with epoxy coated cast iron fitting, 4"(102) no hub waste and 2"(51) or 4"(102) vent connection, epoxy coated cast iron patented compression seal faceplate assembly, and epoxy coated cast iron foot supports with incremental height markings. Adjustable for standard and wheelchair height, adjustable ABS nipple with integral test cap and neoprene bowl gasket, plated hardware and chrome cap nuts. Carrier complies with requirements of ASME A112.6.1M up to 500 lb. (227 kg.) static load.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific ISCA-141-4-D
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.