ISCA-141-4-V2
Part of the ISCA-141 Series
Ordering Code: ISCA-141-4-V2
UPC: 098268059786
IS Thin Wall Closet Carrier, Vertical Orientation, Cast Iron, Floor Mounted, 2 IN No Hub Vent, 4 IN No Hub Waste, Adjustable Height, Adj. ABS Nipple
This Watts Drains industry standard thin wall, vertical, adjustable water closet carrier features an epoxy coated cast iron fitting, 4 inch waste and 2 inch vent no hub connections, epoxy coated cast iron patented compression seal faceplate assembly, epoxy coated cast iron foot supports embossed with incremental standard and wheelchair heights for easy adjustment, adjustable ABS nipple with integral test cap and neoprene bowl gasket, plated hardware and chrome cap nuts. This carrier complies with ASME requirements of up to a 500 pound static load.
Features
- Thin wall industry standard
- Side Inlet
- Adjustable height
- Vertical
| Specifications | |
|---|---|
| BackToBack | No |
| Buy American Act Compliant | NO |
| CarrierType | Does Not Apply To Product |
| HandicappedHeight | Yes |
| Mounting | Floor |
| Orientation | Vertical |
| SideInlets | Does Not Apply To Product |