ISCA-550-3
Part of the ISCA-550 Series
Ordering Code: 8187116
UPC: 098268050882
Service Sink Carrier, Floor Mounted, 3 IN No Hub Waste, 2 IN No Hub Vent, 3 Mounting Bolts, Heavy Gauge Steel Uprights, Cast Iron Faceplate Assembly
This Watts Drains floor mounted service sink carrier features heavy gauge epoxy coated steel offset uprights with welded feet, three mounting bolts, an epoxy coated cast iron fitting, 3 inch waste and 2 inch vent no hub connections, an epoxy coated cast iron compression seal faceplate assembly with steel mounting brackets, an adjustable nipple with integral test cap and neoprene fixture gasket, plated hardware and chrome cap nuts.
Features
- Steel uprights
- Floor mounted
- No hub connections
- 3 mounting bolts
| Specifications | |
|---|---|
| BackToBack | No |
| Buy American Act Compliant | NO |
| CarrierType | Does Not Apply To Product |
| HandicappedHeight | Yes |
| Mounting | Floor |
| Orientation | Vertical |
| SideInlets | Does Not Apply To Product |