ISCA-550-4-V2-US
Part of the ISCA-550 Series
Ordering Code: ISCA-550-4-V2-US
UPC: 098268246995
Sink Carrier, 3-Bolt Service, Epoxy Coated Steel Uprights and CI Fittings, CI Connections, CI Faceplate, ABS Nipple, 4 IN NH Waste, 2 IN NH Vent
This Watts 3-bolt, floor mounted service sink carrier has heavy gauge epoxy coated steel uprights with welded feet an epoxy coated cast iron fitting and epoxy coated cast iron compression seal faceplate assembly with steel mounting brackets. It features an adjustable ABS nipple with integral test cap, a neoprene fixture gasket, a 4 inch no hub waste connection and a 2 inch no hub vent. It is BAA compliant.
Features
- 3-Bolt Service
- Heavy Gauge Steel Uprights
- Adjustable ABS Nipple
- 4 IN NH Waste and 2 IN NH Vent
| Specifications | |
|---|---|
| BackToBack | No |
| Buy American Act Compliant | NO |
| CarrierType | Does Not Apply To Product |
| HandicappedHeight | No |
| Mounting | Floor |
| Orientation | Does Not Apply To Product |
| SideInlets | Does Not Apply To Product |