TCA-411-3
Part of the LavEx Series
Ordering Code: 8190011
UPC: 098268198126
Lavatory Carrier, 3-Fixture Extended, Floor Mounted, Concealed Arms, Steel Cross Plate
This LavEx, floor mounted, extended lavatory carrier is designed with concealed arms to support three sinks. It features heavy gauge steel uprights with welded feet, a steel cross plate with integral mounting brackets, mounting clips, leveling screws and a basin locking device. Using the LavEx extended lavatory carrier saves significant installation time where multi-unit carriers are necessary.
Features
- 3-Fixture
- Concealed Arm
- Floor Mounted
- Long Track
| Specifications | |
|---|---|
| BackToBack | No |
| Buy American Act Compliant | NO |
| CarrierType | Concealed Arm |
| HandicappedHeight | No |
| Mounting | Floor |
| Orientation | Does Not Apply To Product |
| SideInlets | Does Not Apply To Product |