QT-101-L-T
Part of the QT-101-L/R Series
Ordering Code: QT-101-L-T
UPC: 098268598193
QuickTurn Closet Carrier, Adj Floor Mount, Left Horizontal, Threaded ABS Nipple, Integral Test Cap, Neoprene Bowl Gasket, 4 IN NH Waste, 2 IN NH Vent
This Watts QT QuickTurn(TM) left horizontal, floor mount carrier is designed to improve pre-fab efficiency. The QT carrier uprights marry effectively with angle iron or mounting rails for multi-carrier shop assembly and transport to job site. One-size bolts and nuts eliminate the need to change out sockets during installation. The threaded ABS QT nipple with integral test cap makes for easy installation and pressure testing. Manufactured from epoxy coated cast iron, the QT carrier fitting, threaded faceplate assembly and foot supports provide long life and durability. It features 4 inch no hub waste and 2 inch vent connections, a neoprene bowl gasket, plated hardware and chrome cap nuts, and is adjustable to various heights.
Features
- Threaded ABS nipple
- 4 IN no hub waste connection
- 2 IN no hub vent connection
- Horizontal left
Specifications | |
---|---|
CarrierType | Closet |
HandicappedHeight | Yes |
Mounting | Floor |
Orientation | Horizontal Left |
SideInlets | Does Not Apply To Product |