QT-141-4-D-V4
Part of the QT-141-4-D Series
Ordering Code: QT-141-4-D-V4
UPC: 098268271553
QuickTurn Thin Wall Closet Carrier, Adj Wall Mount, Back-to-Back Vertical, Adj ABS Nipple, Integral Test Cap, Neoprene Bowl Gasket, 4 IN NH Waste, 4 IN NH Vent
This Watts QT QuickTurn(TM) thin wall, back-to-back vertical, wall mount carrier is designed to improve pre-fab efficiency. The QT carrier uprights marry effectively with angle iron or mounting rails for multi-carrier shop assembly and transport to job site. One-size bolts and nuts eliminate the need to change out sockets during installation. The smooth ABS QT nipple with integral test cap seals with an O-ring, eliminating the need for thread sealants and creating a repeatable seal for adjustability from outside the finished wall. The QT wall plate aligns flush with the finished wall and locks the quarter-turn nipple in at the proper depth. Manufactured from epoxy coated cast iron, the QT carrier fitting, patent pending faceplate assembly and foot supports provide long life and durability. It features 4 inch no hub waste and 4 inch no hub vent connections, a neoprene bowl gasket, plated hardware and chrome cap nuts, and is adjustable to various heights.
Features
- Thin wall back-to-back vertical
- Epoxy coated cast iron
- Adjustable ABS nipple
- Wall mounted
| Specifications | |
|---|---|
| BackToBack | Yes |
| CarrierType | Does Not Apply To Product |
| HandicappedHeight | Yes |
| Mounting | Wall |
| Orientation | Vertical |
| SideInlets | Does Not Apply To Product |