CO-1204P-R
Part of the CO-1200-R Series
Ordering Code: CO-1204P-R
UPC: 098268029116
Lead Free: Not In Scope
Adjustable Floor Cleanout, 5 IN Round Stainless Steel Top, 4 IN Pipe, Gas Tight Gasketed Brass Plug, Push On Outlet
This Watts Drains epoxy coated, cast iron cleanout is designed for floor applications. It features a 5 inch round, adjustable, gasketed, heavy duty stainless top and removeable, gas-tight gasketed brass cleanout plug and push on connection for a 4 inch pipe. This item carries a heavy duty load rating.
Features
- Adjustable Top
- Cast Iron Body
- HD Load Rating
- Stainless Steel Top
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 4 IN |
Outlet Connection Type | Push |