CO-1204P-R-C-6-US
Part of the CO-1200-R Series
Ordering Code: CO-1204P-R-C-6-US
UPC: 098268246070
Floor Cleanout, Epoxy Coated CI, 5 IN Round, Adj., Gasketed SS Top, Brass CO Plug, Membrane Clamp, Vandal Proof, 4 IN PO Outlet, HD Load Rating
This Watts, cast iron floor cleanout is epoxy coated for long life and durability. It features a 5 inch round, adjustable stainless steel top, membrane clamp and a removable, gas-tight, gasketed brass cleanout plug for a secure seal. A 4 inch push on outlet allows for easy installation. It is BAA compliant, vandal proof and carries a heavy duty load rating.
Features
- Round adjustable SS top
- Epoxy coated cast iron
- Membrane clamp
- Vandal proof
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Outlet Connection Size | 4 IN |
Outlet Connection Type | Push |