CO-1203P-S
Part of the CO-1200-S Series
Ordering Code: CO-1203P-S
UPC: 098268029086
Lead Free: Not In Scope
Adjustable Floor Cleanout, 5 IN Square Stainless Steel Top, 3 IN Pipe, Gas Tight Gasketed Brass Plug, Push On Outlet
This Watts Drains epoxy coated, cast iron cleanout is designed for floor applications. It features a 5 inch square, adjustable, gasketed, heavy duty stainless top and removeable, gas-tight gasketed brass cleanout plug and push on connection for a 3 inch pipe. This item carries a heavy duty load rating.
Features
- Adjustable Top
- Cast Iron Body
- HD Load Rating
- Stainless Steel Top
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Push |