CO-193N-PR5-60
Part of the CO-190-PR-60 Series
Ordering Code: 8200330
UPC: 098268211948
Lead Free: Not In Scope
Pre/Post-Pour Adj. Floor Clean Out, PVC Body, Integrated Level, Leveling Shims, 5 IN NB Strainer, 3 IN No Hub Outlet, Anchor Flange, Boxed
This Watts PVC Pronto(R) adjustable floor cleanout with anchor flange has a 5 inch round, nickel bronze strainer with post-pour removable plastic cover that features an integrated bubble level. The integrated level and 2 leveling shims, also included, allow the contractor to achieve accurate, professional results every time. The strainer adjusts up to 2-15/16 inch pre-pour and 1 inch post-pour for maximum flexibilty. It features a 3 inch no hub outlet and comes fully assembled for easy installation, saving time and labor costs.
Features
- PVC Body
- 5 IN Nickel Bronze Strainer
- Integrated Bubble Level
- 2 15/16 IN Max Pre-Pour/1 IN Max Post-Pour Adjustability
Specifications | |
---|---|
Body Material | PVC |
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 3 IN |
Outlet Connection Type | No Hub |