CO-204P-R-C-6-US
Discontinued
Part of the CO-200-R Series
Ordering Code: CO-204P-R-C-6-US
UPC: 098268246162
Floor Cleanout, Epoxy Coated CI, 5 IN Round, Adj, Gasketed NB Top, Brass CO Plug, Membrane Clamp, Vandal Proof, 4 IN PO Outlet, MD Load Rating
This Watts, cast iron floor cleanout is epoxy coated for long life. It features a 5 inch round, adjustable nickel bronze top, membrane clamp, vandal proofing, and a removable, gas-tight, gasketed brass cleanout plug for a secure seal. A 4 inch push on outlet allows for easy installation. It is BAA compliant and carries a medium duty load rating.
Features
- Epoxy coated cast iron
- Round adjustable NB top
- Brass cleanout plug
- Membrane clamp
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | YES |
Outlet Connection Size | 4 IN |
Outlet Connection Type | Push |