CO-204-RX-US
Part of the CO-200-RX Series
Ordering Code: CO-204-RX-US
UPC: 098268246254
Floor Cleanout, Epoxy Coated CI, 5 IN Round, Adjustable, Gasketed Nickel Bronze Top, Brass Cleanout Plug, 4 IN No Hub Outlet, XHD Load Rating
This Watts, cast iron floor cleanout is epoxy coated for long life. It features a 5 inch round, adjustable nickel bronze top, and a removable, gas-tight, gasketed brass cleanout plug for a secure seal. A 4 inch no hub outlet allows for easy installation. It is BAA compliant and carries an extra heavy duty load rating.
Features
- Epoxy coated cast iron
- Round adjustable NB top
- Brass cleanout plug
- Extra heavy duty load rating
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Outlet Connection Size | 4 IN |
Outlet Connection Type | No Hub |