CO-204-S-C-US
Discontinued
Part of the CO-200-S Series
Ordering Code: CO-204-S-C-US
UPC: 098268246261
Floor Cleanout, Epoxy Coated CI, 5 IN Sq. Adjustable, Gasketed NB Top, Brass Cleanout Plug, 4 IN No Hub Outlet, Membrane Clamp, MD Load Rating
This Watts cast iron floor cleanout is epoxy coated for long life. It features a 5 inch square, adjustable nickel bronze top, membrane clamp, and a removable, gas-tight, gasketed brass cleanout plug for a secure seal. A 4 inch no hub outlet allows for easy installation. It is BAA compliant and carries a medium duty load rating.
Features
- Epoxy coated cast iron
- Square adjustable NB top
- Membrane clamp
- 4 IN No hub
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | YES |
Outlet Connection Size | 4 IN |
Outlet Connection Type | No Hub |