CO-204-S-US
Discontinued
Part of the CO-200-S Series
Ordering Code: CO-204-S-US
UPC: 098268246278
Floor Cleanout, Epoxy Coated Cast Iron, 5 IN Square, Adjustable, Gasketed Nickel Bronze Top, Brass Cleanout Plug, 4 IN NH Outlet, MD Load Rating
This Watts, cast iron floor cleanout is epoxy coated for long life. It features a 5 inch square, adjustable nickel bronze top and a removable, gas-tight, gasketed brass cleanout plug for a secure seal. A 4 inch no hub outlet allows for easy installation. It is BAA compliant and carries a medium duty load rating.
Features
- Epoxy coated cast iron
- Square adjustable NB top
- Brass cleanout plug
- Medium duty load rating
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | YES |
Outlet Connection Size | 4 IN |
Outlet Connection Type | No Hub |