CO-203-T-US
Discontinued
Part of the CO-200-T Series
Ordering Code: CO-203-T-US
UPC: 098268246155
Floor Cleanout, Epoxy Coated CI, 5 IN Round, Adjustable, Gasketed NB Top with Tile Recess, Brass Cleanout Plug, 3 IN NH Outlet, MD Load Rating
This Watts, cast iron floor cleanout is epoxy coated for long life. It features a 5 inch round, adjustable nickel bronze top with tile recess, and a removable, gas-tight, gasketed brass cleanout plug for a secure seal. A 3 inch no hub outlet allows for easy installation. It is BAA compliant and carries a medium duty load rating.
Features
- Epoxy coated cast iron
- Round adjustable NB top
- Brass cleanout plug
- Tile recess
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | YES |
Outlet Connection Size | 3 IN |
Outlet Connection Type | No Hub |