CO-202
Part of the CO-200 Series
Ordering Code: CO-202
UPC: 098268060997
Lead Free: Not In Scope
Floor Cleanout Body, Cast iron, Brass Cleanout Plug, 2 IN, No Hub
This cast iron cleanout body features a 2 inch no hub pipe connection. It also includes a gas-tight, gasketed brass cleanout plug.
Features
- Cast iron
- 2 inch no hub
- Brass gasket cleanout plug
- Gas-tight
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Lead Free | Not In Scope |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | No Hub |