CO-266P-1
Part of the CO-260 Series
Ordering Code: 8185585
UPC: 098268028874
Lead Free: Not In Scope
Adjustable Floor Cleanout, 8 IN Round Nickel Bronze Top, 6 IN Pipe, Gas Tight Gasketed Brass Plug, Push-On Outlet
This Watts Drains epoxy coated, cast iron cleanout is designed for floor applications. It features an 8 inch round, adjustable, gasketed, heavy duty nickel bronze top and removeable, gas-tight gasketed brass cleanout plug and push-on connection for a 6 inch pipe. This item carries an extra heavy duty load rating.
Features
- Adjustable top
- Cast iron body
- Extra heavy duty load rating
- No hub
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 6 IN |
Outlet Connection Type | Push |